NPC06UZDB-WT

NPC RJ45 Patch Cord, category 6, U/UTP, LSZH, white

  • High-performance patch cords exceeding industry standards supporting NETCONNECT channel specifications
  • Standardized transparent, slim-line boots provides consistent patch cord appearance and supports highest density applications
  • Colored clips are available to fit the transparent boot, eliminating the need of multiple colors for matching every jacket color
  • Colored pull latch tabs are available for easier plug release handling from the modular jack
Ordering Details
Select cord length:
Product Classification  
Portfolio   NETCONNECT®
Product Series   NPC
Product Type   Twisted pair patch cord
Regional Availability   Asia   |   EMEA   |   Latin America
   
Dimensions  
Cord Length, maximum   100 m   |   999 cm
Cord Length, minimum   1 m   |   50 cm
Diameter Over Jacket   5.97 mm   |   0.24 in
   
Electrical Specifications  
ANSI/TIA Category   6
   
Environmental Specifications  
Environmental Space   Low Smoke Zero Halogen (LSZH)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
Relative Humidity   Up to 93%, non-condensing
Safety Standard   UL 1863
   
General Specifications  
Cable Type   U/UTP (unshielded)
Interface, connector A   RJ45 plug
Interface, connector B   RJ45 plug
Jacket Color   White
Interface Feature, connector A   Standard
Interface Feature, connector B   Standard
Package Quantity   1
Pairs, quantity   4
   
Mechanical Specifications  
Conductor Type   Stranded
Conductor Gauge, stranded   24 AWG
Plug Insertion Life, minimum   750 times
Wiring   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Included Parts

CC884001144/BU   |   CC6ZH WHT 4/24 SR U/UTP RL BULK   (Product Component—not orderable)
CC6ZH Category 6 U/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, bulk length, reel

6-2843007-1   |   MP-6AU-Plug-A-1
Modular Plug, Category 6A/6, Unshielded, Cond Insulation OD - 0.99mm, 100 pcs

2843020-3   |   MP-6AU-Boot-59-1
Integrated Boot and Pair Manager for MP-6AU, size 59, transparent
Add Cancel