LDF1-50

LDF1-50, HELIAX® Low Density Foam Coaxial Cable, corrugated copper, 1/4 in, black PE jacket

Product Classification  
Brand   HELIAX®
Product Series   LDF1-50
Product Type   Coaxial wireless cable
   
Construction Materials  
Jacket Material   PE
Outer Conductor Material   Corrugated copper
Dielectric Material   Foam PE
Flexibility   Standard
Inner Conductor Material   Copper-clad aluminum wire
Jacket Color   Black
   
Dimensions  
Nominal Size   1/4 in
Cable Weight   0.09 kg/m
Diameter Over Dielectric   6.858 mm   |   0.270 in
Diameter Over Jacket   8.763 mm   |   0.345 in
Inner Conductor OD   2.5400 mm   |   0.1000 in
Outer Conductor OD   7.874 mm   |   0.310 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   76.8 pF/m   |   23.4 pF/ft
dc Resistance, Inner Conductor   5.151 ohms/km
dc Resistance, Outer Conductor   4.003 ohms/km
dc Test Voltage   2200 V
Inductance   0.194 µH/m   |   0.059 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   5000 V
Operating Frequency Band   1 – 15800 MHz
Peak Power   12.1 kW
Velocity   86 %
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
Mechanical Specifications  
Bending Moment   1.4 N-m   |   1.0 ft lb
Flat Plate Crush Strength   1.4 kg/mm
Minimum Bend Radius, Multiple Bends   76.20 mm   |   3.00 in
Minimum Bend Radius, Single Bend   38.10 mm   |   1.50 in
Number of Bends, minimum   15
Number of Bends, typical   30
Tensile Strength   91 kg   |   201 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)VSWR, typicalReturn Loss, typical (dB)
806–960 MHz1.1523.00  
1700–2000 MHz1.1523.00  
4000–6000 MHz1.4315.001.2918.00

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.2780.08512.10
10.3940.1212.10
1.50.4830.14712.10
20.5580.1712.10
101.2540.3825.83
201.7810.5434.11
302.1880.6673.34
502.8380.8652.58
853.7241.1351.96
883.7911.1561.93
1004.0491.2341.81
1084.2131.2841.74
1504.9931.5221.47
1745.3921.6441.36
2005.7981.7671.26
2045.8581.7851.25
3007.1682.1851.02
4008.3422.5430.88
4508.882.7060.82
4608.9842.7380.81
4608.9842.7380.81
5009.3912.8620.78
5129.5112.8990.77
60010.3513.1550.71
70011.2443.4270.65
80012.0843.6830.61
82412.2783.7420.60
89412.8333.9110.57
96013.3394.0660.55
100013.6394.1570.54
121815.1924.630.48
125015.414.6970.47
150017.045.1940.43
170018.2665.5670.40
179418.8235.7370.39
180018.8585.7480.39
200020.0036.0970.37
210020.5596.2660.36
220021.1046.4320.35
230021.646.5960.34
250022.6866.9140.32
270023.7017.2240.31
300025.1717.6720.29
340027.0488.2440.27
360027.9568.5210.26
370028.4038.6570.26
380028.8468.7920.25
390029.2848.9250.25
400029.7199.0580.25
410030.1499.1890.24
420030.5769.3190.24
430030.9999.4480.24
440031.4199.5760.23
450031.8359.7030.23
460032.2499.8290.23
470032.6599.9540.22
480033.06610.0780.22
490033.4710.2010.22
500033.87110.3230.22
600037.74211.5030.19
800044.88813.6810.16
880047.57914.5010.15
1000051.47515.6890.14
1200057.66417.5750.13
1400063.55219.370.12
1580068.64620.9220.11
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel