CNT-400

CNT-400, CNT® 50 Ohm Braided Coaxial Cable, variable, black PE jacket

Product Classification  
Brand   CNT®
Product Series   CNT-400
Product Type   Braided coaxial cable
   
Construction Materials  
Jacket Color   Black
Jacket Material   Non-halogenated PE
Braid Material   Tinned copper
Shield Tape Material   Aluminum
Dielectric Material   Foam PE
Inner Conductor Material   Copper-clad aluminum wire
   
Dimensions  
Cable Weight   0.10 kg/m
Diameter Over Dielectric   7.240 mm   |   0.285 in
Diameter Over Jacket   10.290 mm   |   0.405 in
Diameter Over Tape   7.391 mm   |   0.291 in
Inner Conductor OD   2.7400 mm   |   0.1079 in
Nominal Size   0.400 in
Outer Conductor OD   8.080 mm   |   0.318 in
   
Electrical Specifications  
Cable Impedance   50 ohm
Capacitance   78.0 pF/m   |   24.0 pF/ft
dc Resistance, Inner Conductor   4.690 ohms/km   |   1.430 ohms/kft
dc Resistance, Outer Conductor   5.610 ohms/km   |   1.710 ohms/kft
dc Test Voltage   2500 V
Jacket Spark Test Voltage (rms)   4000 V
Maximum Frequency   16.20 GHz
Operating Frequency Band   30 – 6000 MHz
Peak Power   16.0 kW
Shielding Effectiveness, minimum   90 dB
Velocity   85 %
   
Environmental Specifications  
Installation Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
General Specifications  
Cable Type   CNT-400
Braid Coverage   90 %
   
Mechanical Specifications  
Bending Moment   0.7 N-m   |   0.5 ft lb
Flat Plate Crush Strength   0.7 kg/mm   |   40.0 lb/in
Minimum Bend Radius, Single Bend   25.40 mm   |   1.00 in
Tensile Strength   73 kg   |   160 lb
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
30 MHz2.490.76
50 MHz3.180.97
150 MHz4.921.50
220 MHz6.231.90
450 MHz8.862.70
900 MHz12.803.90
1500 MHz16.705.10
1800 MHz18.405.60
2000 MHz19.405.90
2400 MHz21.656.60
2500 MHz22.006.70
3000 MHz24.607.50
4000 MHz28.878.80
4500 MHz30.849.40
5000 MHz32.8110.00
5200 MHz33.4610.20
5500 MHz34.7810.60
5800 MHz35.7610.90
6000 MHz36.4211.10

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel