PFU-P-C-O-060-01

PoE Extender, Universal Mount, Outdoor, 60 Watt, 1-Port

  • Environmentally sealed closure - IP67
  • Electrical power management
  • Circuit protection electronics
  • Optical to electrical Media Conversion
  • Automatically conditions electrical voltage to the correct level
  • 1 60W PoE port
Product Classification  
Product Type   PoE unit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Finish   White solar shield
Material Type   Aluminum
   
Dimensions  
Depth   77.02 mm   |   3.03 in
Height   224.71 mm   |   8.85 in
Weight   5.08 kg   |   11.20 lb
Width   283.00 mm   |   11.14 in
   
Environmental Specifications  
Environmental Space   Outdoor
Installation Temperature   -5 °C to +45 °C (+23 °F to +113 °F)
Operating Temperature   -40 °C to +65 °C (-40 °F to +149 °F)
Qualification Standards   IEC 60529:2001, IP68
Safety Standard   CE   |   CSA   |   SELV
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Color   Aluminum
Data Transfer Rate, maximum 1 Gb @ 1 km
Interface, Input   Multimode fiber input: OM3/OM4 SFP   |   Singlemode fiber input: G657.A2 SFP
Interface, Output   RJ45 output: Cat 5e/6, Half Duplex and Full
Total Ports, quantity   1
Transition Performance   1 port, 60W PoE rated output
Transmission Standard Notes   NEC Class II requires a power supply unit (PSU) limited to less than 60V DC   |   PoE standard (IEEE 802.3af) assumes 15.4W power consumption   |   PoE+ standard (IEEE 802.3at) assumes 25.5W power consumption
Transmission Standards   CISPR 22/FCC CFR 47   |   EN300386/FCC CFR 47   |   ETSI EN 300 019-1-4   |   IEC 60950-1   |   IEC 60950-22   |   ITU-T K.45   |   NEC Class II
   
Mechanical Specifications  
Mount Type   Universal pole mount   |   Universal wall mount
   
Outline Drawing  
Click on image below to enlarge.
Outline Drawing   Used as an image placeholder
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel