VHLP1-80A-det

1 ft ValuLine® High Performance Low Profile Antenna, single-polarized,71.0–86.0 GHz, OEM custom flange, OEM custom colour, FCC compliant

Product Classification  
Brand   ValuLine®
Product Type   Microwave antenna
   
General Specifications  
Antenna Type   VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Diameter, nominal   0.3 m | 1 ft
Packing Standard pack
Radome Color   Custom
Radome Material   Polymer
Reflector Construction   One-piece reflector
Antenna Input   Custom
Antenna Color   Custom
Antenna Type   VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Diameter, nominal   0.3 m | 1 ft
Flash Included   No
Polarization   Single
   
Electrical Specifications  
Operating Frequency Band 71.000 – 86.000 GHz
Beamwidth, Horizontal   0.8 °
Beamwidth, Vertical   0.8 °
Boresite Cross Polarization Discrimination (XPD) 30 dB
Electrical Compliance   ETSI 302 217 Class 3   |   US FCC Part 101.115
Front-to-Back Ratio 64 dB
Gain, Low Band   45.0 dBi
Gain, Mid Band 46.0 dBi
Gain, Top Band   47.0 dBi
Operating Frequency Band 71.000 – 86.000 GHz
Radiation Pattern Envelope Reference (RPE) 7364A
Return Loss 14.0 dB
VSWR 1.50
   
Mechanical Specifications  
Fine Azimuth Adjustment   ±15°
Fine Elevation Adjustment   ±15°
Mounting Pipe Diameter   51 mm–115 mm | 2.0 in–4.5 in
Net Weight   5 kg   |   10 lb
Side Struts, Included   0
Side Struts, Optional   0
Wind Velocity Operational 180 km/h   |   112 mph
Wind Velocity Survival Rating 250 km/h   |   155 mph
   
Wind Forces At Wind Velocity Survival Rating  
Axial Force (FA) 445 N   |   100 lbf
Side Force (FS) 200 N   |   45 lbf
Twisting Moment (MT) 144 N-m   |   106 ft lb
Weight with 1/2 in (12 mm) Radial Ice   7 kg   |   15 lb
Zcg with 1/2 in (12 mm) Radial Ice   3 mm   |   0 in
Zcg without Ice   11 mm   |   0 in
   
Wind Forces At Wind Velocity Survival Rating Image  
Click on image below to enlarge.
   
Packed Dimensions  
Gross Weight, Packed Antenna   6.1 kg   |   13.4 lb
Height   350.0 mm   |   13.8 in
Length   400.0 mm   |   15.7 in
Volume   0.6 m³
Width   400.0 mm   |   15.7 in
   
Antenna Dimensions And Mounting Information  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel