DBXDH-6565B-VTM   |   DBXDH-6565B-A2M

4-port sector antenna, 2x 790–960 and 2x 1710–2180 MHz, 65° HPBW, RET compatible


Electrical Specifications
Frequency Band, MHz790–896870–9601710–18801850–19901920–2180
Gain, dBi15.816.718.718.618.3
Beamwidth, Horizontal, degrees6865636262
Beamwidth, Vertical, degrees10.09.35.25.04.8
Beam Tilt, degrees2–122–121–81–81–8
USLS (First Lobe), dB1515151515
Front-to-Back Ratio at 180°, dB2829333231
Isolation, Cross Polarization, dB3030303030
Isolation, Inter-band, dB3735404040
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150
Input Power per Port, maximum, watts500500400400400
Polarization±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz790–896870–9601710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi15.916.318.118.017.9
Gain by all Beam Tilts Tolerance, dB±0.7±0.3±0.3±0.3±0.4
Gain by Beam Tilt, average, dBi
2 ° | 16.0
 7 ° | 15.9
 12 ° | 15.6
2 ° | 16.3
 7 ° | 16.4
 12 ° | 15.9
1 ° | 18.1
 4 ° | 18.2
 8 ° | 18.0
1 ° | 18.0
 4 ° | 18.0
 8 ° | 17.8
1 ° | 17.9
 4 ° | 18.0
 8 ° | 17.8
Beamwidth, Horizontal Tolerance, degrees±2.3±2.5±2.4±2.6±3.4
Beamwidth, Vertical Tolerance, degrees±0.6±0.4±0.2±0.2±0.3
USLS, beampeak to 20° above beampeak, dB 1718161615
Front-to-Back Total Power at 180° ± 30°, dB 2423292826
CPR at Boresight, dB 2624181614
CPR at Sector, dB 1510101112
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1710 – 2180 MHz   |   790 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage   |   Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
   
Mechanical Specifications  
RF Connector Quantity, total   4
RF Connector Quantity, low band   2
RF Connector Quantity, high band   2
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
RF Connector Location   Bottom
Wind Loading, frontal   681.0 N @ 150 km/h   |   153.1 lbf @ 150 km/h
Wind Loading, lateral   216.0 N @ 150 km/h   |   48.6 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1998.0 mm   |   78.7 in
Width   301.0 mm   |   11.9 in
Depth   181.0 mm   |   7.1 in
Net Weight, without mounting kit   22.8 kg   |   50.3 lb
   
Remote Electrical Tilt (RET) Information  
Model with Factory Installed AISG 2.0 Actuator   DBXDH-6565B-A2M
   
Packed Dimensions  
Length   2314.0 mm   |   91.1 in
Width   411.0 mm   |   16.2 in
Depth   284.0 mm   |   11.2 in
Shipping Weight   35.0 kg   |   77.2 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel