MC-CGB10M-B

3-Sector Cage Mount Monopole Platform Base Kit w/ Equip Rig Point, 12 in to 50 in OD, 10 ft 6 in face, pipe ordered separately

Product Classification  
Product Type   Co-location platform
   
Dimensions  
Face Width   3.2 m   |   10.5 ft
Mounting Diameter, maximum   1270.0 mm   |   50.0 in
Mounting Diameter, minimum   304.8 mm   |   12.0 in
Pipe Outer Diameter   60.3 mm   |   2.4 in
Face Support Pipe Diameter   73.2 mm   |   2.9 in
Height   3048.0 mm   |   120.0 in
Weight   571.5 kg   |   1260.0 lb
Width   3200.4 mm   |   126.0 in
   
Environmental Specifications  
Man Rating 500 lb vertical man load
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method   TIA/EIA-222
   
General Specifications  
Pipe, quantity   0
Includes   Pipe mounts   |   Platform   |   Rail   |   Ring mount
Material Type   Hot dip galvanized steel
Mounting   Monopole, 304.8–1270 mm (12–50 in) OD
Package Quantity   1
Sectors, quantity   3
Add Cancel