Product Classification  
Product Type   Clamp set
   
Dimensions  
Height   50.8 mm   |   2.0 in
Length   254.0 mm   |   10.0 in
Mounting Diameter, maximum   88.9 mm   |   3.5 in
Mounting Diameter, minimum   38.1 mm   |   1.5 in
Weight   3.6 kg   |   8.0 lb
Width   152.4 mm   |   6.0 in
   
General Specifications  
Includes   Clamp halves   |   Threaded rod
Material Type   Hot dip galvanized steel
Mounting   Pipe-to-pipe
Package Quantity   2
Tower Taper   Tapered
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel