PML-SU4L-B

Large Leg Universal Adjustable Sliding Pipe Mount Kit for 4-1/2 in OD pipe, 6–14 in stand-off

Product Classification  
Product Type   Pipe mount
   
Dimensions  
Mounting Diameter, maximum   406.4 mm   |   16.0 in
Mounting Diameter, minimum   0.0 mm   |   0.0 in
Pipe Outer Diameter   114.3 mm   |   4.5 in
Height   127.0 mm   |   5.0 in
Length   304.8 mm   |   12.0 in
Weight   40.9 kg   |   90.2 lb
Width   304.8 mm   |   12.0 in
   
Environmental Specifications  
Wind Rating 120 mph (BWS) at 150 ft AGL
Wind Rating Test Method   TIA/EIA-222
   
General Specifications  
Pipe, quantity   0
Stand-off Distance   355.6 mm   |   14.0 in
Tower Taper   Non-tapered   |   Tapered
Includes   Sliding pipe mount brackets   |   Universal saddle mount
Material Type   Hot dip galvanized steel
Mounting   Angle 60°, 406.4 mm (16 in)   |   Angle 90°, 304.8 mm (12 in)   |   Straight or tapered legs up to 406.4 mm (16 in) OD
Note   One 8 ft microwave antenna with stiff arm
Package Quantity   1
Stand-off Distance, adjustable   6–14 in | 15.2–35.6 cm
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel