Product Classification  
Product Type   Equipment platform system
   
Dimensions  
Length   3657.6 mm   |   144.0 in
Width   4876.8 mm   |   192.0 in
Height   203.2 mm   |   8.0 in
Weight   1145.4 kg   |   2525.2 lb
   
Environmental Specifications  
Load Capacity   Up to 10,000 lb (4536 kg) loading
   
General Specifications  
Includes   Frame   |   Grating   |   Hardware
Legs, quantity   0
Material Type   Hot dip galvanized steel
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
Assembly Drawing

Add Cancel