Product Classification  
Product Type   Ring mount
   
Dimensions  
Height   254.0 mm   |   10.0 in
Length   1219.2 mm   |   48.0 in
Mounting Circumference, maximum   3990.3 mm   |   157.1 in
Mounting Circumference, minimum   1196.3 mm   |   47.1 in
Mounting Diameter, maximum   1270.0 mm   |   50.0 in
Mounting Diameter, minimum   381.0 mm   |   15.0 in
Weight   63.5 kg   |   140.0 lb
Width   1219.2 mm   |   48.0 in
   
General Specifications  
Includes   Angle   |   Hardware   |   Mount
Material Type   Hot dip galvanized steel
Mounting   Monopole, 381–1270 mm (15–50 in) OD
Package Quantity   1
Sectors, quantity   1

Product Information

Environment Health and Safety

Assembly Drawing

Add Cancel