IFDB Fiber Optic Wall Box with 4 SC/APC adapters, 1 preterminated 1x4 splitter
Features and Benefits
- Allows splicing those fibers from an indoor riser cable to the individual drops
- Allows fibers from certain riser cables to be broken out without interrupting the strength member
- Separate storage of un-connected fibers from spliced drop fibers
- Compatible with mechanical, SMOUV and ANT splice protectors
- In-line and butt configuration possible for main riser cable
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber wall box |
| Product Series | IFDB |
General Specifications
| Functionality | Patching | Splitting |
| Adapters, quantity | 4 |
| Color | Light gray |
| Front Cover Type | Screw-on |
| Interface | SC/APC |
| Mounting | Floor | Wall |
Dimensions
| Height | 216 mm | 8.504 in |
| Width | 126 mm | 4.961 in |
| Depth | 49 mm | 1.929 in |
Material Specifications
| Material Type | Thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP30 |
Packaging and Weights
| Included | Optical splitter (1) |
| Packaging quantity | 12 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber wall box |
| Product Series | IFDB |
General Specifications
| Functionality | Patching | Splitting |
| Adapters, quantity | 4 |
| Color | Light gray |
| Front Cover Type | Screw-on |
| Interface | SC/APC |
| Mounting | Floor | Wall |
Dimensions
| Height | 216 mm | 8.504 in |
| Width | 126 mm | 4.961 in |
| Depth | 49 mm | 1.929 in |
Material Specifications
| Material Type | Thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP30 |
Packaging and Weights
| Included | Optical splitter (1) |
| Packaging quantity | 12 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
