FSWL2UCWH
Base Product
- Available in:
- North America
TeraSPEED® LC/UPC Keyed Yellow to Unconnectorized, Distribution Cable, 48-Fiber, Plenum
Product Variants
Configure and display product variants of FSWL2UCWH by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber distribution cable assembly |
| Product Brand | SYSTIMAX InstaPATCH® 360 |
| Product Series | FSW |
| Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters |
General Specifications
| Cable Glands | No glands |
| Color, connector A | Yellow |
| Construction Type | Distribution, indoor |
| Interface, Connector A | LC/UPC keyed yellow |
| Interface Feature, connector A | Keyed |
| Interface, Connector B | Unterminated |
| Total Fibers, quantity | 48 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 61 |
| Cable Assembly Length Range (ft) | 1 – 200 |
Mechanical Specifications
| Cable Retention Strength, maximum | 0.50 lb @ 0 ° | 0.50 lb @ 90 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D | G.657.A1, TeraSPEED® |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Indoor | Plenum |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber distribution cable assembly |
| Product Brand | SYSTIMAX InstaPATCH® 360 |
| Product Series | FSW |
| Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters |
General Specifications
| Cable Glands | No glands |
| Color, connector A | Yellow |
| Construction Type | Distribution, indoor |
| Interface, Connector A | LC/UPC keyed yellow |
| Interface Feature, connector A | Keyed |
| Interface, Connector B | Unterminated |
| Total Fibers, quantity | 48 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 61 |
| Cable Assembly Length Range (ft) | 1 – 200 |
Mechanical Specifications
| Cable Retention Strength, maximum | 0.50 lb @ 0 ° | 0.50 lb @ 90 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D | G.657.A1, TeraSPEED® |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Indoor | Plenum |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
