Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FPM-0E/0-P030M

  • Available in:
  • Latin America
  • North America

Fiber Optic Pigtail, Multi-fiber, Singlemode, 6 fibers, SC/APC to Stub, yellow, 30 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability Latin America | North America
Product Type Fiber pigtail, jacketed
Product Series FPM

General Specifications

Connector A, quantity 6
Color, boot A Green
Color, connector A Green
Construction Type Stranded
Interface, Connector A SC/APC
Jacket Color Yellow
Total Fibers, quantity 6

Dimensions

Cord Length 30 m | 98.425 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum, connector A 0.35 dB
Return Loss, minimum, connector A 65 dB

Environmental Specifications

Environmental Space Plenum

Packaging and Weights

Packaging quantity 1

Product classification

Regional Availability Latin America | North America
Product Type Fiber pigtail, jacketed
Product Series FPM

General Specifications

Connector A, quantity 6
Color, boot A Green
Color, connector A Green
Construction Type Stranded
Interface, Connector A SC/APC
Jacket Color Yellow
Total Fibers, quantity 6

Dimensions

Cord Length 30 m | 98.425 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum, connector A 0.35 dB
Return Loss, minimum, connector A 65 dB

Environmental Specifications

Environmental Space Plenum

Packaging and Weights

Packaging quantity 1

Product Specification

Product Specification