FPM-0M/0-M003M
- Available in:
- Latin America
- North America
Fiber Optic Pigtail, OS2, LC/APC-stub, 12F soft wall 900 μm buffered fiber, 3 m, yellow, 12" breakout
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber pigtail, jacketed |
| Product Series | FPM |
General Specifications
| Connector A, quantity | 12 |
| Color, boot A | Green |
| Color, connector A | Green |
| Construction Type | Stranded |
| Interface, Connector A | LC/APC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 12 |
Dimensions
| Cord Length | 3 m | 9.843 ft |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum, connector A | 0.35 dB |
| Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
| Environmental Space | Plenum |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber pigtail, jacketed |
| Product Series | FPM |
General Specifications
| Connector A, quantity | 12 |
| Color, boot A | Green |
| Color, connector A | Green |
| Construction Type | Stranded |
| Interface, Connector A | LC/APC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 12 |
Dimensions
| Cord Length | 3 m | 9.843 ft |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum, connector A | 0.35 dB |
| Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
| Environmental Space | Plenum |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
