UFXLCUC21
Base Product
- Available in:
- Asia
- Australia/New Zealand
- Europe
- Latin America
- Middle East/Africa
- North America
Ultra Low Loss (ULL) OM4 LC/UPC to Unconnectorized, 1.6 mm Simplex Fiber Pigtail, Low Smoke Zero Halogen (LSZH)
Configure Product Variants
Product Variants
Configure and display product variants of UFXLCUC21 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
---|---|---|---|---|---|
No configured items found. |
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber pigtail, jacketed |
Product Brand | SYSTIMAX ULL |
Product Series | UFX |
Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
Color, boot A | Aqua |
Color, connector A | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | Unterminated |
Jacket Color | Aqua |
Total Fibers, quantity | 1 |
Dimensions
Cable Assembly Length Range (m) | 1 – 61 |
Cable Assembly Length Range (ft) | 2 – 200 |
Diameter Over Jacket | 1.6 mm | 0.063 in |
Ordering Tree
Click on image to enlarge. |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4, LazrSPEED® |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Dual Rated LSZH/Riser |
Regulatory Compliance/Certifications
Agency | Classification |
ANATEL
![]() |
Compliant |
CHINA-ROHS
![]() |
Above maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product classification
Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber pigtail, jacketed |
Product Brand | SYSTIMAX ULL |
Product Series | UFX |
Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
Color, boot A | Aqua |
Color, connector A | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | Unterminated |
Jacket Color | Aqua |
Total Fibers, quantity | 1 |
Dimensions
Cable Assembly Length Range (m) | 1 – 61 |
Cable Assembly Length Range (ft) | 2 – 200 |
Diameter Over Jacket | 1.6 mm | 0.063 in |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4, LazrSPEED® |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Dual Rated LSZH/Riser |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ANATEL
![]() |
Compliant |
CHINA-ROHS
![]() |
Above maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse