760236276 | BUDI-S-SEAL-4X15-LP
- Available in:
- EMEA
BUDI™ Fiber Optic Wrap around Cable Sealing Kit for up to 4 cables with a cable diameter of max 15 mm, loop cable bracket included
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Seal |
| Product Brand | BUDI™ |
| Product Series | BUDI-S |
General Specifications
| Application | For holding up to 2 cables with 20mm cable diameter |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Seal |
| Product Brand | BUDI™ |
| Product Series | BUDI-S |
General Specifications
| Application | For holding up to 2 cables with 20mm cable diameter |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
