Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
BUDI™ Fiber Optic Wall mount Enclosure, splice/patch version with 1x64 FPS splitter module
Features and Benefits
- Compact, wall mountable fiber enclosures for indoor and outdoor use
- Specifically designed for fast FTTH deployment and easy customer connection
- Available with splicing (FIST) and/or patching and/or splitter combinations
- Multiple and modular wrap around cable port sealing options
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-M |
General Specifications
| Functionality | Patching | Splicing | Splitting |
| Access | Front |
| Application | Splitting |
| Cable Entry Location | Bottom |
| Distribution Type | 1 x 64 splitter |
| Enclosure Color | Gray |
| Front Cover Type | Snap-on cover |
| Interface | SC/APC |
| Mounting | Wall |
| Port, quantity | 90 |
| Splicing Capacity, maximum | 24 |
| Splicing Type, Supported | Mass fusion |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
Dimensions
| Height | 480 mm | 18.898 in |
| Height, with cover | 550 mm | 21.654 in |
| Width | 360 mm | 14.173 in |
| Depth | 175 mm | 6.89 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor/Outdoor |
| Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G | Telcordia GR-2898-CORE |
Packaging and Weights
| Included | Cable seal | Splice tray |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-M |
General Specifications
| Functionality | Patching | Splicing | Splitting |
| Access | Front |
| Application | Splitting |
| Cable Entry Location | Bottom |
| Distribution Type | 1 x 64 splitter |
| Enclosure Color | Gray |
| Front Cover Type | Snap-on cover |
| Interface | SC/APC |
| Mounting | Wall |
| Port, quantity | 90 |
| Splicing Capacity, maximum | 24 |
| Splicing Type, Supported | Mass fusion |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
Dimensions
| Height | 480 mm | 18.898 in |
| Height, with cover | 550 mm | 21.654 in |
| Width | 360 mm | 14.173 in |
| Depth | 175 mm | 6.89 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor/Outdoor |
| Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G | Telcordia GR-2898-CORE |
Packaging and Weights
| Included | Cable seal | Splice tray |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Specification
Product Sustainability
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
