Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
BUDI™ Fiber Optic Wall Mount Enclosure for Splice/Patch, 12 SC/APC Sliding adapters, C-Tray
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-FS |
| Country Specific for | United States |
| Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
| Functionality | Patching | Splicing |
| Adapter Packs Included, quantity | 12 |
| Adapter Ports, quantity | 12 |
| Adapters, quantity | 12 |
| Color | Gray |
| Interface | SC/APC |
| Mounting | Wall mount |
| Patching Capacity, maximum | 12 |
| Pigtails Included, quantity | 12 |
Dimensions
| Height | 500 mm | 19.685 in |
| Width | 295 mm | 11.614 in |
| Depth | 145 mm | 5.709 in |
Material Specifications
| Material Type | PC/ABS |
Environmental Specifications
| Environmental Space | Indoor/Outdoor |
| Flammability Rating | UL 94 V-0 |
| UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-FS |
| Country Specific for | United States |
| Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
| Functionality | Patching | Splicing |
| Adapter Packs Included, quantity | 12 |
| Adapter Ports, quantity | 12 |
| Adapters, quantity | 12 |
| Color | Gray |
| Interface | SC/APC |
| Mounting | Wall mount |
| Patching Capacity, maximum | 12 |
| Pigtails Included, quantity | 12 |
Dimensions
| Height | 500 mm | 19.685 in |
| Width | 295 mm | 11.614 in |
| Depth | 145 mm | 5.709 in |
Material Specifications
| Material Type | PC/ABS |
Environmental Specifications
| Environmental Space | Indoor/Outdoor |
| Flammability Rating | UL 94 V-0 |
| UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
