Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
CZ0929-000 | BUDI-2S-SEAL-4X7-(57)
- Available in:
- EMEA
BUDI™ 2S / IFEB10 Branch seal, 4 cables max diameter 7mm - 57 Pieces
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Cable sealing |
| Product Brand | BUDI™ |
| Product Series | BUDI-2S | IFEB-10 |
General Specifications
| Cable Ports, quantity | 4 |
| Color | Black |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor/Outdoor |
| Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Packaging and Weights
| Included | 4 x 7 Branch Cable Seal (57) |
| Packaging quantity | 57 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Cable sealing |
| Product Brand | BUDI™ |
| Product Series | BUDI-2S | IFEB-10 |
General Specifications
| Cable Ports, quantity | 4 |
| Color | Black |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor/Outdoor |
| Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Packaging and Weights
| Included | 4 x 7 Branch Cable Seal (57) |
| Packaging quantity | 57 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Ordering Guide
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Ordering Guide
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
