Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
BUDI™ Fiber Optic Wall mount Enclosure, single element FIST splice trays for 12 SMOUV splices
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-2S |
| Functionality | Splicing |
| Access | Front |
| Enclosure Color | Gray |
| Front Cover Type | Snap-on cover |
| Interface | Splicing only |
| Mounting | Wall |
| Splice Tray Construction | SE (Single element) |
| Splicing Capacity, maximum | 12 |
| Height | 260 mm | 10.236 in |
| Height, with cover | 285 mm | 11.22 in |
| Width | 155 mm | 6.102 in |
| Depth | 60 mm | 2.362 in |
| Click on image to enlarge. |
| Enclosure Material Type | LSZH thermoplastic |
| Environmental Space | Indoor/Outdoor |
| Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-2S |
| Functionality | Splicing |
| Access | Front |
| Enclosure Color | Gray |
| Front Cover Type | Snap-on cover |
| Interface | Splicing only |
| Mounting | Wall |
| Splice Tray Construction | SE (Single element) |
| Splicing Capacity, maximum | 12 |
| Height | 260 mm | 10.236 in |
| Height, with cover | 285 mm | 11.22 in |
| Width | 155 mm | 6.102 in |
| Depth | 60 mm | 2.362 in |
| Click on image to enlarge. |
| Enclosure Material Type | LSZH thermoplastic |
| Environmental Space | Indoor/Outdoor |
| Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |