BUDI™ Fiber Optic Wall mount Enclosure, single element FIST splice trays for 24 SMOUV splices
Features and Benefits
- Compact, wall mountable fiber enclosures for indoor and outdoor use
- Specifically designed for fast FTTH deployment and easy customer connection
- Available with splicing (FIST) and/or patching and/or splitter combinations
- Multiple and modular wrap around cable port sealing options
Specifications
Product classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Brand | BUDI™ |
Product Series | BUDI-2S |
General Specifications
Functionality | Splicing |
Access | Front |
Enclosure Color | Gray |
Front Cover Type | Snap-on cover |
Interface | Splicing only |
Mounting | Wall |
Splice Tray Construction | SE (Single element) |
Splicing Capacity, maximum | 24 |
Dimensions
Height | 260 mm | 10.236 in |
Height, with cover | 285 mm | 11.22 in |
Width | 155 mm | 6.102 in |
Depth | 60 mm | 2.362 in |
Dimension Drawing
Click on image to enlarge. |
Material Specifications
Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
Environmental Space | Indoor/Outdoor |
Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Brand | BUDI™ |
Product Series | BUDI-2S |
General Specifications
Functionality | Splicing |
Access | Front |
Enclosure Color | Gray |
Front Cover Type | Snap-on cover |
Interface | Splicing only |
Mounting | Wall |
Splice Tray Construction | SE (Single element) |
Splicing Capacity, maximum | 24 |
Dimensions
Height | 260 mm | 10.236 in |
Height, with cover | 285 mm | 11.22 in |
Width | 155 mm | 6.102 in |
Depth | 60 mm | 2.362 in |
Dimension Drawing
Click on image to enlarge. |
Material Specifications
Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
Environmental Space | Indoor/Outdoor |
Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse