Fiber Optic Entrance Cabinet, 18 Drawers, Rack mounted
Features and Benefits
- Provides splicing, administration and storage for outside plant (OSP) and intrafacility cables (IFC)
- Offers a cost-effective, space-saving alternative to splicing on the fiber frame
- Cabinets are designed for deployment in a building equipment area
- Bend radius protection and discrete subunit routing paths ensure easy installation
- Can deploy high count of stranded or ribbon fiber cables
- Ultra high density splice capacity dependent on splice tray used
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber entrance cabinet |
| Product Series | FEC |
General Specifications
| Access | Front | Rear |
| Cable Entry Location | Bottom | Side | Top |
| Cable Exit Location | Bottom | Side | Top |
| Color | Putty white |
| Mounting | Rack, EIA 23 in |
| Splice Drawers, quantity | 18 |
| Splice Trays Included, quantity | 0 |
| Splicing Capacity Note | 18 times number of splices per tray (example 18x288 = 5184) |
Dimensions
| Height | 914.4 mm | 36 in |
| Width | 660.4 mm | 26 in |
| Depth | 381 mm | 15 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Grommets |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber entrance cabinet |
| Product Series | FEC |
General Specifications
| Access | Front | Rear |
| Cable Entry Location | Bottom | Side | Top |
| Cable Exit Location | Bottom | Side | Top |
| Color | Putty white |
| Mounting | Rack, EIA 23 in |
| Splice Drawers, quantity | 18 |
| Splice Trays Included, quantity | 0 |
| Splicing Capacity Note | 18 times number of splices per tray (example 18x288 = 5184) |
Dimensions
| Height | 914.4 mm | 36 in |
| Width | 660.4 mm | 26 in |
| Depth | 381 mm | 15 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Grommets |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
