Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FEC Stackable Cable Clamp Kit for OSP cable (maximum cable outer diameter: 10mm to 28mm)
Regional Availability | Latin America | North America |
Product Type | Fiber cable clamp |
Product Series | FEC |
Application | Accepts cables with a maximum outer diameter of 10 to 30 mm (0.4 to 1.2 in) | For use with FEC cabinets |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Environmental Space | Indoor |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Regional Availability | Latin America | North America |
Product Type | Fiber cable clamp |
Product Series | FEC |
Application | Accepts cables with a maximum outer diameter of 10 to 30 mm (0.4 to 1.2 in) | For use with FEC cabinets |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Environmental Space | Indoor |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |