FIST-GCO2-B
Base Product
FIST® GC02 Round Fiber Optic Splice Closure
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
The generic closure FIST-GCO2-B is an environmentally sealed enclosure for the FIST fiber management system allowing splicing and passive component integration in the external network.The product can be tailored to almost any required configuration by adding splicing and/or passive device sub-assemblies. The FIST-GCO2-B has provision for all cable termination and sealing requirements.
The closure is a single-ended design made of a thermoplastic material. The base and dome are sealed with a clamp (or latches) and an O-ring system. One oval entry port for looped (uncut) cable and 6 or 16 round ports for single cable entry/exit are provided in the base. (8 round or 6 + 1 oval port for GCO2-F version).
The cable seals are manufactured from heat-shrinkable or gel material. The UMS (Universal Mounting System) profiles provide the foundation for mounting combinations of SOSA2 (Splicing Only Sub-Assembly) and/or SASA2 (Splitter Array Sub-Assembly) modules, which consist of a modular groove plate and trays. Uncut loose buffer tube storage space is available between (or behind) the (two) UMS profile(s); for central core applications, storage baskets are available (for GCO2-B only)
The generic closure FIST-GCO2-B is offered in 3 sizes:
GCO2-BC
247 mm base diameter and 488 mm long with (2) 28 unit UMS (universal mounting system) profiles
GCO2-BD
247 mm base diameter and 566 mm long with (2) 42 unit UMS(universal mounting system) profiles
GCO2-BE
247 mm base diameter and 680 mm long with (2) 58 unit UMS(universal mounting system) profiles
Key features of the FIST-GCO2-B closures:
The closure is a single-ended design made of a thermoplastic material. The base and dome are sealed with a clamp (or latches) and an O-ring system. One oval entry port for looped (uncut) cable and 6 or 16 round ports for single cable entry/exit are provided in the base. (8 round or 6 + 1 oval port for GCO2-F version).
The cable seals are manufactured from heat-shrinkable or gel material. The UMS (Universal Mounting System) profiles provide the foundation for mounting combinations of SOSA2 (Splicing Only Sub-Assembly) and/or SASA2 (Splitter Array Sub-Assembly) modules, which consist of a modular groove plate and trays. Uncut loose buffer tube storage space is available between (or behind) the (two) UMS profile(s); for central core applications, storage baskets are available (for GCO2-B only)
The generic closure FIST-GCO2-B is offered in 3 sizes:
GCO2-BC
247 mm base diameter and 488 mm long with (2) 28 unit UMS (universal mounting system) profiles
GCO2-BD
247 mm base diameter and 566 mm long with (2) 42 unit UMS(universal mounting system) profiles
GCO2-BE
247 mm base diameter and 680 mm long with (2) 58 unit UMS(universal mounting system) profiles
Key features of the FIST-GCO2-B closures:
- Single-ended design
- Base and dome sealed with clamp and O-ring system
- 6, 8 or 16 round entry/exit ports for drop cables and 1 or 2 oval ports for looped cable
- UMS (universal mounting system) profiles provide foundation for mounting combinations of SOSA2 (splice only sub-assembly) and/or SASA3 (splitter array sub-assembly) modules, which consist of a modular grooveplate and trays
- Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
- Uncut fibers can be stored as single circuits in trays and/or as cable elements in storage space between profiles.
- Storage baskets available for mass storage of fibers of central core cable constructions.
- Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
Specifications
Product classification
| Product Type | Single-ended, round fiber closure |
| Product Brand | FIST® |
| Product Series | FIST-GCO2 |
General Specifications
| Cable Entry Drop Port Style | Round |
| Cable Entry Main Port Style | Oval |
| Closure Sealing Type | Dome-to-base clamp with O-ring |
| Closure Style | Single-ended |
| Color | Black |
| Network Area Type | Distribution |
Dimension Drawing
| Click on image to enlarge. |
Port Configuration
| Click on image to enlarge. |
Splicing Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Qualification Standards | IEC 61300, 5 m waterhead |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Product Type | Single-ended, round fiber closure |
| Product Brand | FIST® |
| Product Series | FIST-GCO2 |
General Specifications
| Cable Entry Drop Port Style | Round |
| Cable Entry Main Port Style | Oval |
| Closure Sealing Type | Dome-to-base clamp with O-ring |
| Closure Style | Single-ended |
| Color | Black |
| Network Area Type | Distribution |
Dimension Drawing
| Click on image to enlarge. |
Port Configuration
| Click on image to enlarge. |
Splicing Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Qualification Standards | IEC 61300, 5 m waterhead |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
