FIST-GCO2-F
Base Product
- Available in:
- EMEA
FIST® GC02 Flat Fiber Optic Splice Closure
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
The generic closure FIST-GCO2-F is a compact version of CommScope’s standard FIST-GCO2 closure. Like the FIST-GCO2-B, the FIST-GCO2-F is an environmentally sealed enclosure for the FIST fiber management system allowing splicing and passive component integration in the external network. The product can be tailored to almost any required configuration by adding splicing and/or passive device sub-assemblies. The FIST-GCO2-F has provision for all cable termination and sealing requirements.
The closure is a single-ended design made of a thermoplastic material. The base and dome are sealed with a clamp (or latches) and an O-ring system.
The cable seals are manufactured from heat-shrinkable or gel material. The UMS (Universal Mounting System) profiles provide the foundation for mounting combinations of SOSA2 (Splicing Only Sub-Assembly) and/or SASA2 (Splitter Array Sub-Assembly) modules, which consist of a modular groove plate and trays.
The generic closure FIST-GCO2 is offered in 2 sizes:
GCO2-FC
279/150 mm base diameter and 384 mm long with 16 unit UMS (universal mounting system) profiles
GCO2-FD
279/150mm base diameter and 432 mm long with 24 unit UMS (universal mounting system) profiles
Key features for the FIST-GCO2-F closures:
Single-ended design
The closure is a single-ended design made of a thermoplastic material. The base and dome are sealed with a clamp (or latches) and an O-ring system.
The cable seals are manufactured from heat-shrinkable or gel material. The UMS (Universal Mounting System) profiles provide the foundation for mounting combinations of SOSA2 (Splicing Only Sub-Assembly) and/or SASA2 (Splitter Array Sub-Assembly) modules, which consist of a modular groove plate and trays.
The generic closure FIST-GCO2 is offered in 2 sizes:
GCO2-FC
279/150 mm base diameter and 384 mm long with 16 unit UMS (universal mounting system) profiles
GCO2-FD
279/150mm base diameter and 432 mm long with 24 unit UMS (universal mounting system) profiles
Key features for the FIST-GCO2-F closures:
Single-ended design
- Base and dome sealed with latches and O-ring system
- Bases available with 6 round ports (drop cables) and 1 oval port (looped cables) or 8 round ports
- Single-sided UMS (Universal Mounting System) frame provides foundation for mounting combinations of SOSA2 (splice only sub-assembly) and/or FSASA2 (field-installable splitter array sub-assembly) modules, which consist of a modular grooveplate and trays
- Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
- Uncut fibers can be stored in trays
- Mounting ears available as part of the dome
- Well-suited for use in combination with heat shrink or multi-out gel seals
- Closures can be used in aerial, pedestal and underground (up to 5 meters waterhead) environments
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Single-ended, rectangular fiber closure |
Product Brand | FIST® |
Product Series | FIST-GCO2 |
General Specifications
Cable Sealing Type | Gel kit (optional) | Heat shrink |
Closure Sealing Type | Base and dome sealed with latches and O-ring system |
Closure Style | Single-ended |
Color | Black |
Mounting | Pole | Strand | Wall |
Network Area Type | Distribution |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimension Drawing
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Splicing Configuration
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 5 m waterhead |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Regional Availability | EMEA |
Product Type | Single-ended, rectangular fiber closure |
Product Brand | FIST® |
Product Series | FIST-GCO2 |
General Specifications
Cable Sealing Type | Gel kit (optional) | Heat shrink |
Closure Sealing Type | Base and dome sealed with latches and O-ring system |
Closure Style | Single-ended |
Color | Black |
Mounting | Pole | Strand | Wall |
Network Area Type | Distribution |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimension Drawing
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Splicing Configuration
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 5 m waterhead |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Ordering Guide
Product Specification
Warranty
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse