Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FIST® GC02 Fiber Optic Splice Closure, Heat Shrink or Gold Gel Cable sealing, size BC, no pre-installed fiber trays, 6 round ports + 1 oval port
Features and Benefits
- Single-ended, O-ring sealed dome closure for splicing feeder and distribution cables
- Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
- Universal mounting system (UMS) profiles provide foundation for mounting combinations of FIST splice trays
- Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
- Compatible with CommScope's CWDM modules and optical splitter trays
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Single-ended, round fiber closure |
| Product Brand | FIST® |
| Product Series | FIST-GCO2 |
General Specifications
| Cable Entry Drop Port Style | Round |
| Cable Entry Main Port Style | Oval |
| Cable Ports Quantity, total | 1 oval port (2 cables) + 6 round ports |
| Cable Sealing Type | Gel kit (optional) | Heat shrink |
| Closure Sealing Type | Dome-to-base clamp with O-ring |
| Closure Style | Single-ended |
| Color | Black |
| Flash Test Valve | None |
| Ground Feed-through | None |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Distribution |
| Splice Tray Included, quantity | 0 |
| Splice Tray Type Included | No trays |
| Splicing Capacity, Mass Fusion, maximum | 1008 |
| Splicing Capacity, Single Fusion, maximum | 672 |
Dimensions
| Length | 488 mm | 19.213 in |
| Cable Entry Drop Port Diameter | 30 mm (1.18 in) |
| Diameter | 247 mm | 9.724 in |
| Diameter, with clamp | 285 mm | 11.22 in |
| Main Cable Diameter, maximum | 25 mm | 0.984 in |
Dimension Drawing
| Click on image to enlarge. |
Port Configuration
| Click on image to enlarge. |
Splicing Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
| Qualification Standards | IEC 61300, 5 m waterhead |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 3.9 kg | 8.598 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Single-ended, round fiber closure |
| Product Brand | FIST® |
| Product Series | FIST-GCO2 |
General Specifications
| Cable Entry Drop Port Style | Round |
| Cable Entry Main Port Style | Oval |
| Cable Ports Quantity, total | 1 oval port (2 cables) + 6 round ports |
| Cable Sealing Type | Gel kit (optional) | Heat shrink |
| Closure Sealing Type | Dome-to-base clamp with O-ring |
| Closure Style | Single-ended |
| Color | Black |
| Flash Test Valve | None |
| Ground Feed-through | None |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Distribution |
| Splice Tray Included, quantity | 0 |
| Splice Tray Type Included | No trays |
| Splicing Capacity, Mass Fusion, maximum | 1008 |
| Splicing Capacity, Single Fusion, maximum | 672 |
Dimensions
| Length | 488 mm | 19.213 in |
| Cable Entry Drop Port Diameter | 30 mm (1.18 in) |
| Diameter | 247 mm | 9.724 in |
| Diameter, with clamp | 285 mm | 11.22 in |
| Main Cable Diameter, maximum | 25 mm | 0.984 in |
Dimension Drawing
| Click on image to enlarge. |
Port Configuration
| Click on image to enlarge. |
Splicing Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
| Qualification Standards | IEC 61300, 5 m waterhead |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 3.9 kg | 8.598 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
