LX1SXA08AAN
Base Product: CEX-WDM-MOD
- Available in:
- Asia
- Australia/New Zealand
- China
- EMEA
- India
- Latin America
- North America
Single Width LGX Module, CEx 1, 8 circuits, LC/APC connectors
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Product Type | Coexistence Element (CEx) |
| Product Series | LGX |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Circuits, quantity | 8 |
| Interface, Input | LC/APC |
| Interface, Output | LC/APC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Port Configuration
| Click on image to enlarge. | |
| Click on image to enlarge. |
Optical Specifications
| Directivity, minimum | 50 dB |
| Input Power, maximum | 200 mW |
| Passband | GPON: 1290-1500 nm | UPG: 1260-1280 nm & 1525-1650 nm |
| Polarization Dependent Loss, maximum | 0.3 dB |
| Polarization Mode Dispersion, maximum | 0.5 |
| Insertion Loss, including connectors | COM to GPON: ≤ 0.8 dB | COM to UPG: ≤ 0.6 dB |
| Isolation | COM to GPON: ≥ 30 dB | COM to UPG: ≥ 15 dB |
| Return Loss, minimum | 50 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Qualification Standards | IEC 61300-2-1 | Telcordia GR-1209-CORE |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Product Type | Coexistence Element (CEx) |
| Product Series | LGX |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Circuits, quantity | 8 |
| Interface, Input | LC/APC |
| Interface, Output | LC/APC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Port Configuration
| Click on image to enlarge. | |
| Click on image to enlarge. |
Optical Specifications
| Directivity, minimum | 50 dB |
| Input Power, maximum | 200 mW |
| Passband | GPON: 1290-1500 nm | UPG: 1260-1280 nm & 1525-1650 nm |
| Polarization Dependent Loss, maximum | 0.3 dB |
| Polarization Mode Dispersion, maximum | 0.5 |
| Insertion Loss, including connectors | COM to GPON: ≤ 0.8 dB | COM to UPG: ≤ 0.6 dB |
| Isolation | COM to GPON: ≥ 30 dB | COM to UPG: ≥ 15 dB |
| Return Loss, minimum | 50 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Qualification Standards | IEC 61300-2-1 | Telcordia GR-1209-CORE |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
