Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: CEX-WDM-MOD
Single Width LGX Module, CEx 3, 3 circuits, SC/APC connectors
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Product Type | Coexistence Element (CEx) |
| Product Series | LGX |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Circuits, quantity | 3 |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Click on image to enlarge. | |
| Click on image to enlarge. |
| Directivity, minimum | 50 dB |
| Input Power, maximum | 200 mW |
| Passband | GPON: 1290-1500 nm | RF: 1550-1560 nm | UPG: 1260-1280 nm, 1525-1540 nm & 1575-1650 nm |
| Polarization Dependent Loss, maximum | 0.3 dB |
| Polarization Mode Dispersion, maximum | 0.5 |
| Insertion Loss, including connectors | COM to GPON: ≤ 0.8 dB | COM to RF: ≤ 1.2 dB | COM to UPG: ≤ 1.2 dB |
| Isolation | COM to GPON: ≥ 30 dB | COM to RF: ≥ 30 dB | COM to UPG: ≥ 15 dB |
| Return Loss, minimum | 50 dB |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Qualification Standards | IEC 61300-2-1 | Telcordia GR-1209-CORE |
| Packaging quantity | 1 |
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Product Type | Coexistence Element (CEx) |
| Product Series | LGX |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Circuits, quantity | 3 |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Click on image to enlarge. | |
| Click on image to enlarge. |
| Directivity, minimum | 50 dB |
| Input Power, maximum | 200 mW |
| Passband | GPON: 1290-1500 nm | RF: 1550-1560 nm | UPG: 1260-1280 nm, 1525-1540 nm & 1575-1650 nm |
| Polarization Dependent Loss, maximum | 0.3 dB |
| Polarization Mode Dispersion, maximum | 0.5 |
| Insertion Loss, including connectors | COM to GPON: ≤ 0.8 dB | COM to RF: ≤ 1.2 dB | COM to UPG: ≤ 1.2 dB |
| Isolation | COM to GPON: ≥ 30 dB | COM to RF: ≥ 30 dB | COM to UPG: ≥ 15 dB |
| Return Loss, minimum | 50 dB |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Qualification Standards | IEC 61300-2-1 | Telcordia GR-1209-CORE |
| Packaging quantity | 1 |