CY7260-000 | OCFPS1U-CYS311S2
- Available in:
- North America
OCFPS Fiber Optic CWDM Panel, double mux, 16 channels, 1311 nm starting wavelength, 20 nm channel spacing, SC/APC, 1U, 19 in, gray
Specifications
Product classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | CWDM patch panel |
Product Series | OCFPS |
General Specifications
Device Type | Patch panel |
Functionality | Multiplexing |
Technology Type | Thin film filter (TFF) |
Circuits, quantity | 2 |
Distribution Type | 16-channel CWDM |
Interface, front | SC/APC |
Multiplexers, quantity | 2 |
Dimensions
Height | 43.5 mm | 1.713 in |
Width | 440 mm | 17.323 in |
Depth | 210 mm | 8.268 in |
Optical Specifications
Channel Spacing | 20 nm |
Starting Wavelength | 1311 nm |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | CWDM patch panel |
Product Series | OCFPS |
General Specifications
Device Type | Patch panel |
Functionality | Multiplexing |
Technology Type | Thin film filter (TFF) |
Circuits, quantity | 2 |
Distribution Type | 16-channel CWDM |
Interface, front | SC/APC |
Multiplexers, quantity | 2 |
Dimensions
Height | 43.5 mm | 1.713 in |
Width | 440 mm | 17.323 in |
Depth | 210 mm | 8.268 in |
Optical Specifications
Channel Spacing | 20 nm |
Starting Wavelength | 1311 nm |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse