Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
NG4access® Module VAM, CWDM, 8 channels, 1310 nm port, 2 circuits, LC/UPC, right, 1471 nm starting channel, no test ports
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | CWDM module |
| Product Brand | NG4access® |
| Product Series | FACT | NG4 |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Device Type | Plug-and-play module |
| Functionality | Multiplexing |
| Application | For use with NG4 access frames |
| Circuits, quantity | 2 |
| Distribution Type | 8-channel CWDM |
| Interface, front | LC/UPC |
| Interface, Input | LC/UPC |
| Interface, Output | LC/UPC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Multiplexers, quantity | 2 |
| Port Type, optional | 1310 nm port |
| Tray Orientation | Right orientation |
| Height | 13.21 mm | 0.52 in |
| Width | 159.77 mm | 6.29 in |
| Depth | 130.3 mm | 5.13 in |
| Starting Channel Number | 47 |
| Starting Wavelength | 1471 nm |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | CWDM module |
| Product Brand | NG4access® |
| Product Series | FACT | NG4 |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Device Type | Plug-and-play module |
| Functionality | Multiplexing |
| Application | For use with NG4 access frames |
| Circuits, quantity | 2 |
| Distribution Type | 8-channel CWDM |
| Interface, front | LC/UPC |
| Interface, Input | LC/UPC |
| Interface, Output | LC/UPC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Multiplexers, quantity | 2 |
| Port Type, optional | 1310 nm port |
| Tray Orientation | Right orientation |
| Height | 13.21 mm | 0.52 in |
| Width | 159.77 mm | 6.29 in |
| Depth | 130.3 mm | 5.13 in |
| Starting Channel Number | 47 |
| Starting Wavelength | 1471 nm |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |