CW4796-000 | OCFPS1U-DMQ1204L1-2T-SUB
- Available in:
- North America
OCFPS Fiber Optic DWDM Panel, mux, 40 channels, 1561.42 nm starting wavelength, 100 GHz channel spacing, upgrade port, LC/UPC, 1U, 19 in, gray
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | DWDM patch panel |
| Product Series | OCFPS |
General Specifications
| Device Type | Patch panel |
| Functionality | Multiplexing |
| Technology Type | Thin film filter (TFF) |
| Circuits, quantity | 1 |
| Distribution Type | 40-channel DWDM |
| Interface, front | LC/UPC |
| Multiplexers, quantity | 1 |
| Port Type, optional | Test port (2) | Upgrade port |
Dimensions
| Height | 43.5 mm | 1.713 in |
| Width | 440 mm | 17.323 in |
| Depth | 210 mm | 8.268 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Channel Spacing | 100 GHz |
| Starting Wavelength | 1561.42 nm |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | DWDM patch panel |
| Product Series | OCFPS |
General Specifications
| Device Type | Patch panel |
| Functionality | Multiplexing |
| Technology Type | Thin film filter (TFF) |
| Circuits, quantity | 1 |
| Distribution Type | 40-channel DWDM |
| Interface, front | LC/UPC |
| Multiplexers, quantity | 1 |
| Port Type, optional | Test port (2) | Upgrade port |
Dimensions
| Height | 43.5 mm | 1.713 in |
| Width | 440 mm | 17.323 in |
| Depth | 210 mm | 8.268 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Channel Spacing | 100 GHz |
| Starting Wavelength | 1561.42 nm |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
