EG7897-000 | FIST-FSASA3-SC-102-2P-S
Base Product: FIST-FSASA3-SPLITTER-TRAYS
- Available in:
- Asia
- Australia/New Zealand
- China
- EMEA
- India
- Latin America
- North America
FIST® Fiber Splice Tray with Field Installable Splitter, symmetrical ratio, two 1x2, Planar component, grade P
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Product Type | Splitter splice tray |
| Product Brand | FIST® |
| Product Series | FIST-FSASA3 |
General Specifications
| Device Type | FIST splice tray |
| Functionality | Splicing | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Application | For use with BUDI fiber wall boxes | For use with FIST fiber splice closures |
| Distribution Type | 1 x 2 splitter (2) |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Split Ratio | Symmetrical |
| Splitter, quantity | 2 |
Dimensions
| Pigtail Diameter, Input | 0.25 mm |
| Pigtail Diameter, Output | 0.25 mm |
Representative Image
| Click on image to enlarge. |
Optical Specifications
| Directivity, minimum | 55 dB |
| Performance Grade | Grade P (PLC, standard) |
| Polarization Dependent Loss, maximum | 0.2 dB |
| Uniformity, maximum | 0.6 dB |
| Wavelength Range | 1260–1650 nm |
| Insertion Loss, Splitter, maximum | 3.7 dB |
| Return Loss, Splitter, minimum | 55 dB |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Product Type | Splitter splice tray |
| Product Brand | FIST® |
| Product Series | FIST-FSASA3 |
General Specifications
| Device Type | FIST splice tray |
| Functionality | Splicing | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Application | For use with BUDI fiber wall boxes | For use with FIST fiber splice closures |
| Distribution Type | 1 x 2 splitter (2) |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Split Ratio | Symmetrical |
| Splitter, quantity | 2 |
Dimensions
| Pigtail Diameter, Input | 0.25 mm |
| Pigtail Diameter, Output | 0.25 mm |
Representative Image
| Click on image to enlarge. |
Optical Specifications
| Directivity, minimum | 55 dB |
| Performance Grade | Grade P (PLC, standard) |
| Polarization Dependent Loss, maximum | 0.2 dB |
| Uniformity, maximum | 0.6 dB |
| Wavelength Range | 1260–1650 nm |
| Insertion Loss, Splitter, maximum | 3.7 dB |
| Return Loss, Splitter, minimum | 55 dB |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
