FPX Fiber Optic MPO Module, Multimode Ultra 50/125 (OM3), 12 fiber SC adapter, left, putty white
Features and Benefits
- FPX modules offer the end-user the flexibility of a plug-and-play MPO architecture with a “grow as you go” approach to the network
- Each module has a front bulkhead identical to the adapter pack with an internal cable assembly converting to an MPO male connector
- All fiber connectivity is housed in an enclosed module with a rear MPO adapter allowing the user to utilize an MPO trunk to turn up service
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Series | FPX |
General Specifications
| Functionality | Breakout |
| Application | For use with FPX panels |
| Adapters, quantity, front | 12 |
| Adapters, quantity, rear | 1 |
| Body Style | Left orientation | Simplex |
| Color, front | Putty white |
| Color, housing | Putty white |
| Color, rear | Putty white |
| Interface, front | SC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Standard |
| Polarity | Pairs, straight |
| Total Ports, quantity, front | 12 |
Dimensions
| Height | 33.02 mm | 1.3 in |
| Width | 176.53 mm | 6.95 in |
| Depth | 127 mm | 5 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3 |
Environmental Specifications
| Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| TL 9000:2016 (R6) | Compliant to this quality management practice |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Series | FPX |
General Specifications
| Functionality | Breakout |
| Application | For use with FPX panels |
| Adapters, quantity, front | 12 |
| Adapters, quantity, rear | 1 |
| Body Style | Left orientation | Simplex |
| Color, front | Putty white |
| Color, housing | Putty white |
| Color, rear | Putty white |
| Interface, front | SC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Standard |
| Polarity | Pairs, straight |
| Total Ports, quantity, front | 12 |
Dimensions
| Height | 33.02 mm | 1.3 in |
| Width | 176.53 mm | 6.95 in |
| Depth | 127 mm | 5 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3 |
Environmental Specifications
| Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| TL 9000:2016 (R6) | Compliant to this quality management practice |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
