Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FPX Fiber Optic MPO Module, Multimode Ultra 50/125 (OM3), 12 fiber SC adapter, right, putty white
Features and Benefits
- FPX modules offer the end-user the flexibility of a plug-and-play MPO architecture with a “grow as you go” approach to the network
- Each module has a front bulkhead identical to the adapter pack with an internal cable assembly converting to an MPO male connector
- All fiber connectivity is housed in an enclosed module with a rear MPO adapter allowing the user to utilize an MPO trunk to turn up service
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Series | FPX |
General Specifications
| Functionality | Breakout |
| Application | For use with FPX panels |
| Adapters, quantity, front | 12 |
| Adapters, quantity, rear | 1 |
| Body Style | Right orientation | Simplex |
| Color, front | Putty white |
| Color, housing | Putty white |
| Color, rear | Putty white |
| Interface, front | SC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Standard |
| Polarity | Pairs, straight |
| Total Ports, quantity, front | 12 |
Dimensions
| Height | 33.02 mm | 1.3 in |
| Width | 176.53 mm | 6.95 in |
| Depth | 127 mm | 5 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3 |
Environmental Specifications
| Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| TL 9000:2016 (R6) | Compliant to this quality management practice |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Series | FPX |
General Specifications
| Functionality | Breakout |
| Application | For use with FPX panels |
| Adapters, quantity, front | 12 |
| Adapters, quantity, rear | 1 |
| Body Style | Right orientation | Simplex |
| Color, front | Putty white |
| Color, housing | Putty white |
| Color, rear | Putty white |
| Interface, front | SC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Standard |
| Polarity | Pairs, straight |
| Total Ports, quantity, front | 12 |
Dimensions
| Height | 33.02 mm | 1.3 in |
| Width | 176.53 mm | 6.95 in |
| Depth | 127 mm | 5 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3 |
Environmental Specifications
| Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| TL 9000:2016 (R6) | Compliant to this quality management practice |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
User Manual
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse
