FPX Fiber Optic Termination Panel with HMFOC tether, 1RU, 19in, Singlemode, 24 fiber, LC/APC Connector to 2x12 fiber HMFOC, putty white
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch panel | 
| Product Series | FPX | 
General Specifications
| Functionality | Patching | 
| Adapter Packs Included, quantity | 2 | 
| Body Style | Symmetrical | 
| Color | Putty white | 
| Growth Configuration | Partially loaded | 
| Interface, front | LC/APC | 
| Rack Type | EIA 19 in | EIA 23 in | 
| Rack Units | 1 | 
| Shelf Movement | Sliding | 
| Total Fibers, quantity | 24 | 
| Total Ports, quantity | 24 | 
Dimensions
| Height | 44.45 mm | 1.75 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 304.8 mm | 12 in | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Steel | 
Optical Specifications
| Fiber Mode | Singlemode | 
Environmental Specifications
| Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) | 
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) | 
Packaging and Weights
| Included | Mounting hardware | 
| Packaging quantity | 1 | 
Product classification
| Regional Availability | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch panel | 
| Product Series | FPX | 
General Specifications
| Functionality | Patching | 
| Adapter Packs Included, quantity | 2 | 
| Body Style | Symmetrical | 
| Color | Putty white | 
| Growth Configuration | Partially loaded | 
| Interface, front | LC/APC | 
| Rack Type | EIA 19 in | EIA 23 in | 
| Rack Units | 1 | 
| Shelf Movement | Sliding | 
| Total Fibers, quantity | 24 | 
| Total Ports, quantity | 24 | 
Dimensions
| Height | 44.45 mm | 1.75 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 304.8 mm | 12 in | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Steel | 
Optical Specifications
| Fiber Mode | Singlemode | 
Environmental Specifications
| Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) | 
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) | 
Packaging and Weights
| Included | Mounting hardware | 
| Packaging quantity | 1 | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
FPX Panel Installation
    
                    FPX Panel Installation
                Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
FPX Panel Installation
    
                    FPX Panel Installation
                Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    