FPX Fiber Optic Termination Panel with Indoor/Outdoor Cable, 3RU, 19in, Singlemode, 72 fiber, SC/UPC connectors, Stub tail at far end, putty white, 31m
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch panel, with IFC cable | 
| Product Series | FPX | 
General Specifications
| Functionality | Patching | 
| Adapter Packs Included, quantity | 6 | 
| Body Style | Symmetrical | 
| Cable Exit Location | Upward | 
| Cable Stub Type | IFC | 
| Color | Putty white | 
| Growth Configuration | Fully loaded | 
| Interface, front | SC/UPC | 
| Interface, rear | Stub tail | 
| Rack Type | EIA 19 in | EIA 23 in | 
| Rack Units | 3 | 
| Shelf Movement | Sliding | 
| Total Fibers, quantity | 72 | 
| Total Ports, quantity | 72 | 
Dimensions
| Height | 133.35 mm | 5.25 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 304.8 mm | 12 in | 
| Cable Length | 31 m | 101.706 ft | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Steel | 
Optical Specifications
| Fiber Mode | Singlemode | 
Environmental Specifications
| Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) | 
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch panel, with IFC cable | 
| Product Series | FPX | 
General Specifications
| Functionality | Patching | 
| Adapter Packs Included, quantity | 6 | 
| Body Style | Symmetrical | 
| Cable Exit Location | Upward | 
| Cable Stub Type | IFC | 
| Color | Putty white | 
| Growth Configuration | Fully loaded | 
| Interface, front | SC/UPC | 
| Interface, rear | Stub tail | 
| Rack Type | EIA 19 in | EIA 23 in | 
| Rack Units | 3 | 
| Shelf Movement | Sliding | 
| Total Fibers, quantity | 72 | 
| Total Ports, quantity | 72 | 
Dimensions
| Height | 133.35 mm | 5.25 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 304.8 mm | 12 in | 
| Cable Length | 31 m | 101.706 ft | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Steel | 
Optical Specifications
| Fiber Mode | Singlemode | 
Environmental Specifications
| Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) | 
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Brochure
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Video
FPX Panel Installation
     
                    FPX Panel Installation
                Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
FPX Panel Installation
     
                    FPX Panel Installation
                Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                    