Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760252785 | MFPS-IED-P-PML2-216

Base Product: MFPS-PANELS

  • Available in:
  • EMEA

MFPS Fiber Optic panel, 3RU, 72 fibers/RU, patch/patch, front patch cords orientation to the left, 216 LC/APC

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Suitable for cabinets and POP locations
  • Various available panel heights to support termination counts from 12 to 288
  • Simple wrap-around design for easy fiber routing
  • Supports path cord diameters of 1.2 to 2.4mm (XD-series require the usage of 1.2mm patch cords)

Product classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber patch panel
Product Series MFPS

General Specifications

Functionality Patching
Color Gray
Door Type, front Compression latch | Hinged
Interface, front LC/APC
Patch Cord Entry Location Front, right side
Patch Cord Routing Left sided
Rack Type EIA 19 in | ETSI 600 mm
Rack Units 3
Shelf Movement Hinged
Total Ports, quantity 216
Transmission Standards ETSI EN 300 019-1-3 | IEC 61300-3-34

Dimensions

Height 125 mm | 4.921 in
Width 482.6 mm | 19 in
Depth 279.91 mm | 11.02 in

Port Configuration

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Ethylene-propylene (EP) | Polyethylene terephthalate (PET)

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +176 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber patch panel
Product Series MFPS

General Specifications

Functionality Patching
Color Gray
Door Type, front Compression latch | Hinged
Interface, front LC/APC
Patch Cord Entry Location Front, right side
Patch Cord Routing Left sided
Rack Type EIA 19 in | ETSI 600 mm
Rack Units 3
Shelf Movement Hinged
Total Ports, quantity 216
Transmission Standards ETSI EN 300 019-1-3 | IEC 61300-3-34

Dimensions

Height 125 mm | 4.921 in
Width 482.6 mm | 19 in
Depth 279.91 mm | 11.02 in

Port Configuration

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Ethylene-propylene (EP) | Polyethylene terephthalate (PET)

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +176 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification