Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760252371 | PPL-AP-4-MPO-ALL-B
Base Product: PROPEL-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Propel pass-through adapter pack, 4 MPO8-12-24 ports, Type B
Features and Benefits
- Can be installed and removed from front or rear of panel
- For use with MPO8, MPO12 or MPO24 applications
- All adapter pack sizes are interchangeable within Propel panels or blades
- This component requires 2 of the 12 lanes on the Propel Panel blade
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Adapter Color | Gray |
| Interface | MPO |
| Interface Feature | Dust caps | Internal shutters | Key up |
| Total Ports, quantity | 4 |
Dimensions
| Height | 11 mm | 0.433 in |
| Width | 65 mm | 2.559 in |
| Depth | 170 mm | 6.693 in |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Environmental Specifications
| Safety Standard | c-UL-us |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Adapter Color | Gray |
| Interface | MPO |
| Interface Feature | Dust caps | Internal shutters | Key up |
| Total Ports, quantity | 4 |
Dimensions
| Height | 11 mm | 0.433 in |
| Width | 65 mm | 2.559 in |
| Depth | 170 mm | 6.693 in |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Environmental Specifications
| Safety Standard | c-UL-us |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
User Manual
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse
