Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: PROPEL-ADAPTER-PACKS
Propel pass-through adapter pack, 4 MPO8-12-24 ports, Type A
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | Propel |
| Product Series | PPL |
| Adapter Color | Black |
| Interface | MPO |
| Interface Feature | Dust caps | Internal shutters | Key down |
| Total Ports, quantity | 4 |
| Height | 11 mm | 0.433 in |
| Width | 65 mm | 2.559 in |
| Depth | 170 mm | 6.693 in |
| Fiber Mode | Multimode | Singlemode |
| Safety Standard | c-UL-us |
| Packaging quantity | 1 |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | Propel |
| Product Series | PPL |
| Adapter Color | Black |
| Interface | MPO |
| Interface Feature | Dust caps | Internal shutters | Key down |
| Total Ports, quantity | 4 |
| Height | 11 mm | 0.433 in |
| Width | 65 mm | 2.559 in |
| Depth | 170 mm | 6.693 in |
| Fiber Mode | Multimode | Singlemode |
| Safety Standard | c-UL-us |
| Packaging quantity | 1 |