RapidFiber® Termination Panel, 12-Position 1RU, singlemode, SC/UPC to MPO, 61 m
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel, with rapid cable |
| Product Brand | RapidFiber® |
| Product Series | RCP |
General Specifications
| Functionality | Patching |
| Body Style | Symmetrical |
| Cable Exit Location | Rear, left side |
| Cable Stub Type | Indoor, microcable |
| Color | Putty white |
| Door Type, front | Hinged | Slide latch | Transparant |
| Growth Configuration | Fully loaded |
| Interface, front | SC/UPC |
| Interface, rear | MPO |
| Patch Cord Entry Location | Front, left side | Front, right side |
| Rack Type | EIA 19 in | EIA 23 in |
| Rack Units | 1 |
| Shelf Movement | Sliding |
| Total Fibers, quantity | 12 |
| Total Ports, quantity | 12 |
| Transmission Standards | IEC 60794-2 | ISO/IEC 11801 | TIA/EIA-568-B.3 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 381 mm | 15 in |
| Cable Length | 61 m | 200.131 ft |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D | G.657.A2/B2 |
Environmental Specifications
| Operating Temperature | -5 °C to +55 °C (+23 °F to +131 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–85%, non-condensing |
| Qualification Standards | NEBS Level 3 | Telcordia GR-1435 | Telcordia GR-326 | Telcordia GR-409 | UL 1863 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel, with rapid cable |
| Product Brand | RapidFiber® |
| Product Series | RCP |
General Specifications
| Functionality | Patching |
| Body Style | Symmetrical |
| Cable Exit Location | Rear, left side |
| Cable Stub Type | Indoor, microcable |
| Color | Putty white |
| Door Type, front | Hinged | Slide latch | Transparant |
| Growth Configuration | Fully loaded |
| Interface, front | SC/UPC |
| Interface, rear | MPO |
| Patch Cord Entry Location | Front, left side | Front, right side |
| Rack Type | EIA 19 in | EIA 23 in |
| Rack Units | 1 |
| Shelf Movement | Sliding |
| Total Fibers, quantity | 12 |
| Total Ports, quantity | 12 |
| Transmission Standards | IEC 60794-2 | ISO/IEC 11801 | TIA/EIA-568-B.3 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 381 mm | 15 in |
| Cable Length | 61 m | 200.131 ft |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D | G.657.A2/B2 |
Environmental Specifications
| Operating Temperature | -5 °C to +55 °C (+23 °F to +131 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–85%, non-condensing |
| Qualification Standards | NEBS Level 3 | Telcordia GR-1435 | Telcordia GR-326 | Telcordia GR-409 | UL 1863 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
