XP-RM1U-4C
Base Product: XPND-PANELS
- Available in:
- Latin America
- North America
- Asia
- Australia/New Zealand
CommScope XPND™ 1Ru empty panel, accepts 4 XPND modular cassettes, providing up to 48 SC ports or 96 LC ports
Features and Benefits
- Components can be installed and removed from front or rear of panel
- Supports 12f and 24f applications while maintaining full panel density
- Cable mounting system allows for multiple trunk cables to be routed in the rear of panel
Specifications
Product classification
| Regional Availability | Latin America | North America | Asia | Australia/New Zealand |
| Product Type | Fiber patch panel |
| Product Brand | CommScope XPND™ |
General Specifications
| Color | White |
| Interface, front | Unloaded |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Shelf Movement | Fixed |
| Total Ports, quantity | 0 |
Dimensions
| Height | 133.5 mm | 5.256 in |
| Width | 431.8 mm | 17 in |
| Depth | 304.8 mm | 12 in |
Material Specifications
| Material Type | Aluminum | Steel |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 5.375 kg | 11.85 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America | North America | Asia | Australia/New Zealand |
| Product Type | Fiber patch panel |
| Product Brand | CommScope XPND™ |
General Specifications
| Color | White |
| Interface, front | Unloaded |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Shelf Movement | Fixed |
| Total Ports, quantity | 0 |
Dimensions
| Height | 133.5 mm | 5.256 in |
| Width | 431.8 mm | 17 in |
| Depth | 304.8 mm | 12 in |
Material Specifications
| Material Type | Aluminum | Steel |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 5.375 kg | 11.85 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
