Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FACT-NG4-CHASSIS
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FACT® Fiber Optic Patch Chassis for holding packs and modules in FACT or NG4 ODF
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
The building blocks of the FACT® optical distribution frame system are the FACT® chassis. FACT® chassis can be deployed individually as a single-element chassis, orup to six similar elements can be combined into high fiber-count FACT® chassis.The single-element FACT® chassis measures 30.95 mm (1.22 in.) tall, 30 percent less than the standard HU/1RU (44.45 mm/1.75 in.). Each FACT® element features two hinged trays, providing full front access to both sides of all connections and clear visibility of all ports.
The universal FACT NG4 chassis supports NG4access connectivity packs and modules that snap into the FACT NG4 chassis. In addition to SC, LC and MPO adaptor packs, it also accommodates MPO-to-LC or MPO-to-SC modules, cabled modules and single high value-added modules (VAMs).
The FACT NG4 element includes two trays; each element can accommodate:
The FACT® patch chassis is available in 6 height versions:
The universal FACT NG4 chassis supports NG4access connectivity packs and modules that snap into the FACT NG4 chassis. In addition to SC, LC and MPO adaptor packs, it also accommodates MPO-to-LC or MPO-to-SC modules, cabled modules and single high value-added modules (VAMs).
The FACT NG4 element includes two trays; each element can accommodate:
- Four LC or SC adaptor packs
- Two MPO modules
- Two 24-fiber LC cabled modules
- Two 12-fiber SC cabled modules
- Two single high value added modules (VAMs)
The FACT® patch chassis is available in 6 height versions:
- 1E
- 2E
- 3E
- 4E
- 5E
- 6E
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch chassis |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Functionality | Patching | Splicing |
| Application | For use with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional) |
| Body Style | Symmetrical |
| Color | Gray |
| Interface, front | LC/UPC | SC/APC | SC/UPC | LC/APC |
| Rack Type | FACT | FIST-GR3 |
| Shelf Movement | Sliding |
Dimensions
| Width | 524 mm | 20.63 in |
| Depth | 283 mm | 11.142 in |
Ordering Tree
| Click on image to enlarge. |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -20 °C to +85 °C (-4 °F to +185 °F) |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Included | Mounting hardware |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch chassis |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Functionality | Patching | Splicing |
| Application | For use with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional) |
| Body Style | Symmetrical |
| Color | Gray |
| Interface, front | LC/UPC | SC/APC | SC/UPC | LC/APC |
| Rack Type | FACT | FIST-GR3 |
| Shelf Movement | Sliding |
Dimensions
| Width | 524 mm | 20.63 in |
| Depth | 283 mm | 11.142 in |
Ordering Tree
| Click on image to enlarge. |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -20 °C to +85 °C (-4 °F to +185 °F) |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Included | Mounting hardware |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
