760239957 | FACT-1ESPLS04
Base Product: FACT-SPLICE-CHASSIS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FACT® Fiber Optic Splice Chassis, gray, 1E high, loaded with 12 trays for holding up to 4 SMOUV type splices per tray
Features and Benefits
- Designed for use with the all-purpose all-front-access FACT frames and FIST-GR3 frames supporting up to 2,688 LC or 1,344 SC connections in a single frame (FACT-IC frame 2880 LC or 1440 SC)
- Reduced installation and maintenance time via the toolless snap-on design supporting both interconnect and cross-connect applications
- Flexible customization enabled by 4 chassis types (patch-only, patch-splice, pre-cabled and splice-only) to support all ODF applications
- High density through the single FACT element height (1E) being 30% less tall compared to the industry standard panel height (1HU)
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice chassis |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Functionality | Splicing |
| Application | For use with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional) |
| Body Style | Symmetrical |
| Color | Gray |
| Growth Configuration | Fully loaded |
| Interface, front | Unloaded |
| Rack Type | FACT | FIST-GR3 |
| Rack Units | 0.7 |
| Shelf Movement | Sliding |
| Splicing Capacity, maximum | 48 |
| Splicing Type | SMOUV |
| Total Ports, quantity | 0 |
| Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-30 |
Dimensions
| Height | 30.95 mm | 1.219 in |
| Width | 524 mm | 20.63 in |
| Depth | 283 mm | 11.142 in |
Splicing Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Included | Mounting hardware for FACT frame |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant, Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice chassis |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Functionality | Splicing |
| Application | For use with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional) |
| Body Style | Symmetrical |
| Color | Gray |
| Growth Configuration | Fully loaded |
| Interface, front | Unloaded |
| Rack Type | FACT | FIST-GR3 |
| Rack Units | 0.7 |
| Shelf Movement | Sliding |
| Splicing Capacity, maximum | 48 |
| Splicing Type | SMOUV |
| Total Ports, quantity | 0 |
| Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-30 |
Dimensions
| Height | 30.95 mm | 1.219 in |
| Width | 524 mm | 20.63 in |
| Depth | 283 mm | 11.142 in |
Splicing Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Included | Mounting hardware for FACT frame |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
