Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: FACT-ODF
FACT® Cross-connect frame, for patching on the right
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Frame |
Product Brand | FACT® |
Product Series | FACT |
Access | Front |
Application | For use with FACT chassis |
Color | Light gray |
Height | 2200 mm | 86.614 in |
Width | 1050 mm | 41.339 in |
Depth | 300 mm | 11.811 in |
Material Type | Steel |
Environmental Space | Indoor |
Qualification Standards | IEC 6300-2 | Seismic rating, zone 2 |
Packaging quantity | 1 |
Packaging Type | Crate | Pallet |
Weight, net | 69.853 kg | 154 lb |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Frame |
Product Brand | FACT® |
Product Series | FACT |
Access | Front |
Application | For use with FACT chassis |
Color | Light gray |
Height | 2200 mm | 86.614 in |
Width | 1050 mm | 41.339 in |
Depth | 300 mm | 11.811 in |
Material Type | Steel |
Environmental Space | Indoor |
Qualification Standards | IEC 6300-2 | Seismic rating, zone 2 |
Packaging quantity | 1 |
Packaging Type | Crate | Pallet |
Weight, net | 69.853 kg | 154 lb |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |