E-501-12002
- Available in:
- Latin America
- North America
3" Universal Endguard Extender Kit 12" to 15" footprint depth, putty
Specifications
Product classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Frame kit |
Product Series | ODF |
General Specifications
Application | Used with FDF-style frames only |
Color | Putty white |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 63.5 mm | 2.5 in |
Depth | 76.2 mm | 3 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Frame kit |
Product Series | ODF |
General Specifications
Application | Used with FDF-style frames only |
Color | Putty white |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 63.5 mm | 2.5 in |
Depth | 76.2 mm | 3 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse