Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
LGX Fiber Optic Distribution Frame, 7 ft, unloaded, putty white
| Regional Availability | Latin America | North America |
| Product Type | Frame |
| Product Series | LGX |
| Access | Front |
| Application | For use with LSX panels |
| Color | Putty white |
| Growth Configuration | Unloaded |
| Height | 2133.6 mm | 84 in |
| Width | 657.352 mm | 25.88 in |
| Depth | 305 mm | 12.008 in |
| Finish | Powder coated |
| Material Type | Steel |
| Environmental Space | Indoor |
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Latin America | North America |
| Product Type | Frame |
| Product Series | LGX |
| Access | Front |
| Application | For use with LSX panels |
| Color | Putty white |
| Growth Configuration | Unloaded |
| Height | 2133.6 mm | 84 in |
| Width | 657.352 mm | 25.88 in |
| Depth | 305 mm | 12.008 in |
| Finish | Powder coated |
| Material Type | Steel |
| Environmental Space | Indoor |
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |