LGX Fiber Optic Distribution Frame, 7 ft, unloaded, putty white
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Frame |
| Product Series | LGX |
General Specifications
| Access | Front |
| Application | For use with LSX panels |
| Color | Putty white |
| Growth Configuration | Unloaded |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 657.352 mm | 25.88 in |
| Depth | 381 mm | 15 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Frame |
| Product Series | LGX |
General Specifications
| Access | Front |
| Application | For use with LSX panels |
| Color | Putty white |
| Growth Configuration | Unloaded |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 657.352 mm | 25.88 in |
| Depth | 381 mm | 15 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
