Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FBPS-LGX-4RU-BLK
Base Product: LSX-CHASSIS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LGX Fiber Chassis, 4RU, 19-inch or 23-inch, back to back, maximum capacity 28 single-width LGX modules or 14 dual-width LGX modules
Features and Benefits
The LGX 4RU back-to-back chassis holds 14 single-width LGX modules per side or seven dual-width LGX modules per side
Maximum shelf density of 28 single-width LGX modules or 14 dual-width LGX modul
2.5-in., 5-in., or 8-in. recess mounting options available
Maximum shelf density of 28 single-width LGX modules or 14 dual-width LGX modul
2.5-in., 5-in., or 8-in. recess mounting options available
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch chassis |
| Product Series | LSX |
General Specifications
| Color | Black |
| Interface, front | Unloaded |
| Rack Units | 4 |
Dimensions
| Height | 175.25 mm | 6.9 in |
| Width | 431.8 mm | 17 in |
| Depth | 381 mm | 15 in |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch chassis |
| Product Series | LSX |
General Specifications
| Color | Black |
| Interface, front | Unloaded |
| Rack Units | 4 |
Dimensions
| Height | 175.25 mm | 6.9 in |
| Width | 431.8 mm | 17 in |
| Depth | 381 mm | 15 in |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
