Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

LSX-LL/0WY018

Base Product: LSX-CHASSIS

  • Available in:
  • Latin America
  • North America

LSX Fiber Termination Chassis 8 RU, 288 - SC/APC, Singlemode IFC Ribbon, 18 Meters, Far end connection Stub

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber patch chassis, with OSP cable
Product Series LSX

General Specifications

Functionality Patching
Application Used in LSX-style frames only
Cable Exit Location Upward
Cable Stub Type IFC, ribbon
Color Putty white
Growth Configuration Fully loaded
Interface, front SC/APC
Interface, rear Stub tail
Rack Type EIA 23 in
Rack Units 8
Shelf Movement Fixed
Total Ports, quantity 288

Dimensions

Height 279.4 mm | 11 in
Width 482.6 mm | 19 in
Depth 304.8 mm | 12 in
Cable Length 18 m | 59.055 ft

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber patch chassis, with OSP cable
Product Series LSX

General Specifications

Functionality Patching
Application Used in LSX-style frames only
Cable Exit Location Upward
Cable Stub Type IFC, ribbon
Color Putty white
Growth Configuration Fully loaded
Interface, front SC/APC
Interface, rear Stub tail
Rack Type EIA 23 in
Rack Units 8
Shelf Movement Fixed
Total Ports, quantity 288

Dimensions

Height 279.4 mm | 11 in
Width 482.6 mm | 19 in
Depth 304.8 mm | 12 in
Cable Length 18 m | 59.055 ft

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted